IESNA:LM-63-2002
[TEST]P953564
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21368
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2340.9 2556.8 2791.6 3041 3256.9 3437.7 3574.8 3655 3668.2 3628.8
3587.9 3585 3609.8 3663.8 3790.7 4107.2 4893.3 6073.2 7124.8 7932.8
8554.2 9140.5 9669.9 10167.3 10501.3 10020 8110.8 5673.6 3923.4 2638.4
1112.8 353 167.7 72.9 23.3 0 0
2340.9 2561.1 2809.1 3049.7 3267.1 3447.9 3593.8 3674 3685.7 3650.7
3605.4 3604 3622.9 3678.4 3808.2 4056.1 4732.9 5883.6 7056.3 7893.5
8539.6 9190.1 9687.4 10174.6 10534.8 10224.2 8456.4 6038.2 4111.5 2736.2
1184.3 383.6 195.4 86.1 30.6 0 0
2340.9 2558.2 2798.9 3030.8 3237.9 3410 3542.7 3625.9 3634.6 3604
3570.4 3564.6 3585 3640.4 3764.4 3996.3 4546.2 5583.2 6750 7657.2
8328.1 9034 9703.5 10317.5 10836.7 10985.5 9795.4 7622.2 5142.7 3340
1546 609.7 342.8 189.6 87.5 29.2 0
2340.9 2540.7 2763.9 2985.6 3172.3 3331.2 3458.1 3523.8 3545.6 3532.5
3507.7 3504.8 3522.3 3548.6 3621.5 3768.8 4019.7 4597.2 5583.2 6715
7721.4 8656.3 9610.1 10508.6 11367.6 12038.5 12492.1 12528.6 11743.9 9317
5236.1 1874.2 752.6 402.5 185.2 42.3 0
2340.9 2511.6 2708.5 2911.2 3087.7 3237.9 3357.5 3437.7 3474.2 3482.9
3481.5 3490.2 3515 3538.3 3585 3691.5 3878.2 4159.7 4686.2 5575.9
6738.3 7979.5 9228 10527.5 11599.5 12611.7 13605 14714.9 15579.8 14943.9
11822.7 6512.3 2562.6 1146.4 484.2 49.6 0
2340.9 2495.5 2669.1 2844.1 3004.5 3151.8 3271.4 3364.8 3415.8 3452.3
3478.5 3520.8 3585 3636.1 3684.2 3760 3921.9 4181.6 4578.3 5063.9
5780.1 6717.9 7785.5 8931.9 10114.8 11426 12890.3 14609.9 16978.5 18386
16821 12643.8 6876.9 2453.2 609.7 35 0
2340.9 2486.8 2657.4 2833.9 2989.9 3137.3 3264.1 3356 3411.5 3446.5
3482.9 3525.2 3586.5 3640.4 3697.3 3781.9 3939.4 4194.7 4594.3 5109.2
5796.1 6715 7757.8 8880.9 10087.1 11412.8 12909.3 14719.3 16975.6 18301.4
16592 12401.7 6843.3 2502.8 602.4 39.4 0
2340.9 2457.6 2597.6 2750.8 2898.1 3041 3169.3 3277.3 3354.6 3414.4
3477.1 3552.9 3636.1 3706.1 3774.6 3872.3 4029.9 4273.4 4635.1 5128.1
5755.3 6522.5 7442.8 8503.1 9702 11051.1 12524.2 14115.5 16069.9 17563.4
15521.5 9693.3 4397.4 1496.4 355.9 30.6 0
2340.9 2438.6 2543.6 2664.7 2796 2928.7 3060 3175.2 3280.2 3372.1
3468.3 3560.2 3647.7 3725 3812.5 3939.4 4121.8 4403.2 4826.2 5403.8
6168 7079.6 8137 9292.2 10467.7 11704.5 12974.9 14324 15665.9 16118
14321.1 9598.5 4129 1238.3 498.8 138.6 0
2340.9 2405.1 2480.9 2568.4 2677.8 2797.4 2914.1 3035.2 3146 3258.3
3372.1 3475.6 3563.1 3656.5 3755.7 3873.8 4057.6 4352.2 4807.3 5470.9
6334.3 7330.5 8396.6 9477.4 10553.8 11634.5 12747.4 13813.6 14299.2 13373.1
10530.4 5282.7 1426.4 541.1 294.6 81.7 0
2340.9 2370.1 2408 2469.3 2550.9 2639.9 2746.4 2849.9 2962.2 3067.2
3189.8 3307.9 3424.6 3547.1 3674 3825.7 4034.2 4358 4845.2 5573
6528.3 7661.6 8755.4 9697.6 10512.9 11284.5 11911.7 12060.4 11302 9233.8
5761.1 2106.1 423 129.8 45.2 16 0
2340.9 2352.6 2368.6 2415.3 2482.4 2556.8 2645.7 2737.6 2836.8 2943.3
3057 3173.7 3302.1 3433.3 3579.2 3754.2 3983.2 4320.1 4792.7 5440.2
6308.1 7314.4 8237.7 8812.3 9076.3 9124.4 8929 8310.6 7177.3 5503
3239.4 1102.6 250.9 71.5 20.4 8.8 0
2340.9 2329.2 2330.7 2355.5 2400.7 2456.1 2523.2 2594.7 2666.2 2733.2
2807.6 2876.2 2956.4 3033.7 3118.3 3220.4 3370.6 3606.9 3980.3 4524.3
5222.9 5931.8 6420.4 6488.9 6098 5371.7 4333.2 3042.5 1734.2 793.4
339.8 128.3 48.1 19 8.8 1.5 0
2340.9 2288.4 2257.8 2240.3 2225.7 2199.4 2154.2 2082.8 1988 1875.6
1747.3 1611.7 1476 1355 1261.6 1193.1 1143.5 1124.5 1222.2 1448.3
1699.2 1904.8 1893.1 1560.6 1093.9 729.3 504.6 351.5 234.8 145.9
91.9 58.3 29.2 11.7 2.9 0 0
2340.9 2250.5 2180.5 2093 1967.5 1811.5 1627.7 1422 1203.3 988.9
832.8 751.1 733.6 740.9 765.7 787.6 805.1 806.6 787.6 748.2
704.5 660.7 614 563 495.9 412.8 322.3 231.9 173.6 126.9
81.7 48.1 19 7.3 2.9 0 0
2340.9 2216.9 2091.5 1923.8 1693.3 1441 1177 943.7 809.5 764.3
740.9 720.5 704.5 688.4 679.7 673.8 666.5 650.5 615.5 564.4
513.4 462.3 412.8 355.9 299 249.4 212.9 180.9 142.9 97.7
49.6 24.8 11.7 4.4 0 0 0
2340.9 2183.4 2006.9 1738.5 1441 1139.1 901.4 810.9 784.7 762.8
740.9 719 697.2 675.3 643.2 606.7 564.4 514.9 460.9 408.4
358.8 315 280 252.3 226.1 201.3 175 138.6 94.8 64.2
42.3 23.3 10.2 4.4 0 0 0
2340.9 2163 1922.3 1608.7 1255.8 958.2 837.2 812.4 789.1 764.3
743.8 719 692.8 660.7 619.9 568.8 513.4 456.5 396.7 338.4
290.2 259.6 237.7 217.3 195.4 173.6 148.8 118.1 93.3 74.4
54 35 11.7 1.5 0 0 0
2340.9 2133.8 1840.6 1468.7 1104.1 888.2 840.1 816.8 793.4 768.6
746.8 723.4 695.7 657.8 606.7 552.8 487.1 421.5 350 299
265.4 245 229 211.5 192.5 169.2 140 115.2 96.3 75.8
55.4 35 10.2 0 0 0 0
2340.9 2130.9 1814.4 1414.8 1045.8 879.5 848.9 824.1 799.3 775.9
752.6 726.3 698.6 657.8 608.2 542.6 468.2 393.8 332.5 285.9
256.7 237.7 220.2 201.3 179.4 151.7 121.1 100.6 81.7 62.7
42.3 23.3 5.8 0 0 0 0
2340.9 2130.9 1795.4 1385.6 1021 879.5 854.7 829.9 802.2 775.9
752.6 727.8 700.1 663.6 617 552.8 474 395.3 328.2 278.6
249.4 231.9 214.4 194 169.2 134.2 103.6 86.1 70 52.5
33.5 13.1 1.5 0 0 0 0
2340.9 2138.2 1804.2 1390 1021 879.5 854.7 829.9 803.6 778.8
754.1 729.3 703 668 621.3 549.9 471.1 389.4 322.3 274.2
247.9 230.4 211.5 192.5 166.3 125.4 97.7 81.7 64.2 46.7
29.2 10.2 0 0 0 0 0
